??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KNF Neuberger
Description
Mini Diaphragm Vacuum Pump LABOPORT®N 96
Bill of material
N96KT-29-18_8-07169_00
ORDERNO
N96KT-29-18_8-07169_00
DIAPHRAGM_MATERIAL
diaphragm material
PTFE coated
FLOW_RATE__MAX__
flow rate (max.)
7 lmin
PERMISSIBLE_AMBIENT_TEMPERATURE
permissible ambient temperature
5-40 °C
PERMISSIBLE_MEDIA_TEMPERATURE
permissible media temperature
5-40 °C
PRESSURE__MAX__
pressure (max.)
2.5 bar (rel.)
PUMP_HEAD_MATERIAL
pump head material
PPS
ULTIMATE_VACUUM__MAX__
ultimate vacuum (max.)
130 mbar (abs.)
VALVE_MATERIAL
valve material
FKM
WEIGHT
weight
1.3 kg
NAME
name
N96KT-29-18_8-07169_00
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions