??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adels-Contact
Description
LCS 75 3
Bill of material
_1
ORDERNO
_1
ACC__TO_EN_60998
acc. to en 60998
Download PDF
AMMONIA_RESISTANCE
ammonia resistance
yes
CABLE_DIAMETER_MAX_
cable diameter max.
12.5 mm
CABLE_DIAMETER_MIN_
cable diameter min.
7.5 mm
CLAMPING_UNITS_PER_POLE
clamping units per pole
extern 1 intern 2
COLOUR
colour
grey
CONNECTION_TYPE
connection type
screwless
CONTACT_MATERIAL
contact material
Spring Steel, Copper
CORE_CROSS_SECTION_MAX_
core cross-section max.
2.5 mm²
CORE_CROSS_SECTION_MIN_
core cross-section min.
0.5 mm²
CROSS_SECTION_RATING
cross-section rating
2.5 mm²
CURRENT_RATING
current rating
16.0 A
DISMANTLING_LENGTH
dismantling length
60.0 mm
DISMANTLING_LENGTH_PE
dismantling length pe
69.0 mm
EAN
ean
4028012124114
EXTERNAL_STRIPPING_LENGTH
external stripping length
17.0 mm
FLAMMABILITY_RATING
flammability rating
V-2
HOUSING_HOLE_DIAMETER
housing hole diameter
M20
IMPULSE_VOLTAGE_RATING
impulse voltage rating
2.0 kV
INSULATING_MATERIAL
insulating material
PA 6.6
INTERNAL_STRIPPING_LENGTH
internal stripping length
12.0 mm
IP_CODE
ip code
IP66
MAX__AMBIENT_TEMPERATURE_OPERATION
max. ambient temperature operation
40 °C
MIN__UMGEBUNGSTEMPERATUR
min. umgebungstemperatur
-25 °C
NUMBER_OF_POLES
number of poles
3 pole
PE_FUNCTION
pe function
yes
PU
pu
500
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
526203
TIGHTENING_TORQUE_LOCK_NUT
tightening torque lock nut
0,7 Nm
TIGHTENING_TORQUE_SUPPORT_SLEEVE
tightening torque support sleeve
0,7 Nm
TYPE
type
terminal block
TYPE_OF_CONDUCTOR_FLEXIBLE_EXTERNAL
type of conductor flexible external
yes
TYPE_OF_CONDUCTOR_SOLID_EXTERNAL
type of conductor solid external
yes
TYPE_OF_CONDUCTOR_SOLID_INTERNAL
type of conductor solid internal
yes
TYPE_OF_CONDUCTOR_STRANDED_EXTERNAL
type of conductor stranded external
yes
TYPE_OF_CONDUCTOR_STRANDED_INTERNAL
type of conductor stranded internal
yes
VOLTAGE_RATING
voltage rating
250 V
NAME
name
_1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions