??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
2453880000 - UR20-4AO-UI-16-M
Bill of material
Weidmueller 2453880000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2453880000
MANUTYPEDESC
Manufacturer Type Description
UR20-4AO-UI-16-M
DESCSHORT
Short Description
Analogue output module (I/O)
DESCLONG
Long Description
Analogue output module for transmission of analog signals.
GTIN
4050118467970
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP20
AAF040
Mass
0.094 kg
BAB577
depth
77.425 mm
BAA020
height
127.885 mm
BAF016
width
18.5 mm
AAD931
customs tariff number (TARIC)
85389091
URL
URL
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions