??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
704-2054 - Interface module for direct wiring (3 conductor) 16 channels
Bill of material
704-2054
BESTNR
Item-No.
704-2054
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
50.00 mm
BREITE
Width
85.00 mm
TIEFE
Depth
85.00 mm
FARBE
Color
gray
GEWICHT
Weight
143.000 g
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions