??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
762-4306/8000-002 - Touch Panel 600 54,7 cm (21.5") Control Panel
Bill of material
762-4306/8000-002
BESTNR
Item-No.
762-4306/8000-002
BEZEICHNUNG
Description
TP600, 21.5, 1920x1080, PIO3, CP
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
358.00 mm
BREITE
Width
554.00 mm
TIEFE
Depth
78.00 mm
GEWICHT
Weight
5400.000 g
BEMERKUNGEN
Comment
54.7 cm (21.5'')
ECLASS71
eCl@ss 7.1
27-24-23-01
ECLASS81
eCl@ss 8.1
27-24-23-01
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions