??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2002-800/1000-411 - DIODE MODULE WITH DIODE 1 N 4007 5.2 MM WIDTH
Bill of material
2002-800/1000-411
BESTNR
Item-No.
2002-800/1000-411
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
STROM
Current intensity
1 A
HOEHE
Height
41.80 mm
BREITE
Width
5.20 mm
TIEFE
Depth
29.60 mm
FARBE
Color
grau
BEMERKUNGEN
Comment
Diode 1N 4007 als Freilaufdiode
GEWICHT
Weight
3.100 g
ECLASS71
eCl@ss 7.1
27-14-11-49
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions