??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
770-6225 - Linect® T-connector, 5-pole, Cod. A, 1 input, 2 outputs
Bill of material
770-6225
BESTNR
Item-No.
770-6225
BEZEICHNUNG
Description
Linect® T-connector, white
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
RM
Pin Spacing
10.00 mm
P
No. of poles
5
HOEHE
Height
56.60 mm
BREITE
Width
75.50 mm
TIEFE
Depth
40.50 mm
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
white
GEWICHT
Weight
42.200 g
ECLASS71
eCl@ss 7.1
27-44-06-02
ECLASS81
eCl@ss 8.1
27-44-06-02
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions