??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
WAGO
Description
770-608 - 5-way distribution connector, 3-pole, Cod. A, 1 input, 5 outputs, outputs on both sides
Bill of material
770-608
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
P
No. of poles
3
HOEHE
Height
48.00 mm
BREITE
Width
30.00 mm
TIEFE
Depth
46.00 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-03
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions