??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
753-661/000-002 - PROFIsafe 4-Channel Digital Input Module DC 24 V for DIN 35 rail
Bill of material
753-661/000-002
BESTNR
Item-No.
753-661/000-002
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
ECLASS71
eCl@ss 7.1
27-24-26-04
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions