??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
753-604 - POTENTIAL MULTIPLICATION MODULE DC 0 V for DIN 35 rail
Bill of material
753-604
BESTNR
Item-No.
753-604
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
37.378 g
ECLASS71
eCl@ss 7.1
27-24-26-10
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions