??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
2857-102 - Empty housing
Bill of material
2857-102
BESTNR
Item-No.
2857-102
BEZEICHNUNG
Description
Empty housing
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 2.5 mm²
QUERSCHNITT2
Cross section
24 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
16 A
HOEHE
Height
107.00 mm
BREITE
Width
12.50 mm
TIEFE
Depth
110.00 mm
FARBE
Color
light gray
GEWICHT
Weight
62.959 g
ECLASS71
eCl@ss 7.1
27-18-27-02
ECLASS81
eCl@ss 8.1
27-18-27-02
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions