??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
WAGO
Description
831-3205/1020-004 - PLUG WITH RELIEF HOUSING 5 POLE
Bill of material
831-3205/1020-004
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 6 mm²
QUERSCHNITT2
Cross section
20 - 12 AWG
ABISOLIERLAENGE
Strip length
13 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
35 A
P
No. of poles
5
HOEHE
Height
27.00 mm
BREITE
Width
39.98 mm
TIEFE
Depth
46.00 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-05
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions