??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
209-148 - Multi mounting adapter, for DIN-35 rail, 25 mm wide
Bill of material
209-148
BESTNR
Item-No.
209-148
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
60.00 mm
BREITE
Width
25.00 mm
TIEFE
Depth
88.00 mm
FARBE
Color
gray
GEWICHT
Weight
15.332 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions