??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
5110F1LC
Bill of material
5110F1LC
ORDERNO
5110F1LC
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8531.90.75.00
LAMP_TYPE
lamp type
LED
LED_FORWARD_CURRENT_MAX___MA_
led forward current max. (ma)
7 mA
LED_OUTPUT_COLOR
led output color
Red
LED_SIZE
led size
3mm (T-1)
LED_VOLTAGE_FORWARD_TYP___V_
led voltage forward typ. (v)
1.8 V
LUMINOUS_INTENSITY_TYP___MCD_
luminous intensity typ. (mcd)
2.5 mcd
MOUNTING_HOLE_DIMENSION
mounting hole dimension
Dia. 0.157
MSL_RATING
msl rating
5A
PEAK_WAVELENGTH__NM_
peak wavelength (nm)
635 nm
PMI_COLOR
pmi color
Red
PMI_HOUSING_FINISH
pmi housing finish
Black Nylon
PMI_MOUNTING
pmi mounting
Front Panel Mounting
PMI_PANEL_THICKNESS
pmi panel thickness
0.031 to 0.062
PMI_SHAPE
pmi shape
Round
PMI_TYPE
pmi type
Snap In
PRODUCT_STATUS
product status
Not Activated in SAP
RATED_CURRENT
rated current
2mA
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
VOLTAGE
voltage
7 Volts
WIRE_GAUGE
wire gauge
26 AWG
NAME
name
5110F1LC
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions