??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Valsir
Description
Plumbing pipe accessory ventilo
Bill of material
plumbing_pipe_accessory_ventilo_aeratore_ventilo
VARIANTNAME
Aeratore Ventilo
D32D63
D32-D63
1
D32D63RUBBER
D32-D63 Rubber
0
D70D110
D70-D110
0
D70D110RUBBER
D70-D110 Rubber
0
VIRTUALSOCKET
Virtual Socket
1
VIRTUALSOCKETD50
Virtual Socket D50
1
VIRTUALSOCKETD90
Virtual Socket D90
0
VIRTUALSOCKETD100
Virtual Socket D100
0
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0
NOMINALWIDTH
Nominal width
0
PRODUCTSKU
Product SKU
ventilation
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0
BIMOBJECTCATEGORY
BIMobject category
Other
IFCCLASSIFICATION
IFC Classification
Air Terminal
NBSREFERENCECODE
NBS Reference Code
94-93-xx
NBSREFERENCEDESCRIPTION
NBS Reference Description
Air Vents
UNSPSCCODE
UNSPSC Code
401015
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipes, Tubesand Fittings
PIPEOD
PIPE OD
50 mm
MANUFACTURER
Manufacturer
Valsir S.p.A.
ARTICLENO
Article No.
VS0700401
MODELDESCRIPTION
Model Description
Aeratore Ventilo D32/63
PRODUCTGUID
Product Guid
ea703303-466a-4924-b60e-d0365914ab83
URL
www.valsit.it/en
DIMENSION
Dimension
D32/63
COLOURS
Colours
White
MATERIAL
Material
-
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
-
MINIMUMTEMPERATURE
Minimum temperature
-
MAXIMUMTEMPERATURE
Maximum temperature
-
FIRERESISTANCE
Fire resistance
-
FIRELOAD
Fire load
-
CHEMICALRESISTANCE
Chemical resistance
-
CONSTRUCTIONSTANDARD
Construction Standard
-
APPLICATION
Application
-
KEYNOTE
Keynote
-
MODEL
Model
-
TYPECOMMENTS
Type Comments
-
DESCRIPTION
Description
-
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions