??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Valsir
Description
Plumbing ventilation branch
Bill of material
plumbing_ventilation_branch_standard
VARIANTNAME
Standard
VIRTUALSOCKET
Virtual Socket
1.000
DATEOFPUBLISHING
Date of publishing
2015-10-05
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
SILERE
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTGROUP
Product group
Silere
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
A0
Non Standard
A1
VS0273111111
A10
VS0273110110
A11
VS0273110101
A12
VS0273110100
A13
VS0273110011
A14
VS0273110010
A15
VS0273110001
A16
VS0273110000
A17
VS0273101111
A18
VS0273101110
A19
VS0273101101
A2
VS0273111110
A20
VS0273101100
A21
VS0273101011
A22
VS0273101010
A23
VS0273101001
A24
VS0273101000
A25
VS0273100111
A26
VS0273100110
A27
VS0273100101
A28
VS0273100100
A29
VS0273100011
A3
VS0273111101
A30
VS0273100010
A31
VS0273100001
A32
VS0273100000
A33
VS0273011111
A34
VS0273011110
A35
VS0273011101
A36
VS0273011100
A37
VS0273011011
A38
VS0273011010
A39
VS0273011001
A4
VS0273111100
A40
VS0273011000
A41
VS0273010111
A42
VS0273010110
A43
VS0273010101
A44
VS0273010100
A45
VS0273010011
A46
VS0273010010
A47
VS0273010001
A48
VS0273010000
A49
VS0273001111
A5
VS0273111011
A50
VS0273001110
A51
VS0273001101
A52
VS0273001100
A53
VS0273001011
A54
VS0273001010
A55
VS0273001001
A56
VS0273001000
A57
VS0273000111
A58
VS0273000110
A59
VS0273000101
A6
VS0273111010
A60
VS0273000100
A61
VS0273000011
A62
VS0273000010
A63
VS0273000001
A64
VS0273000000
A7
VS0273111001
A8
VS0273111000
A9
VS0273110111
ARTICLENO
Article No.
VS0273111111
B1
D.110-110-110-110/75-75-75
B10
D.110-110-110-C/75-75-C
B11
D.110-110-110-C/75-C-75
B12
D.110-110-110-C/75-C-C
B13
D.110-110-110-C/C-75-75
B14
D.110-110-110-C/C-75-C
B15
D.110-110-110-C/C-C-75
B16
D.110-110-110-C/C-C-C
B17
D.110-110-C-110/75-75-75
B18
D.110-110-C-110/75-75-C
B19
D.110-110-C-110/75-C-75
B2
D.110-110-110-110/75-75-C
B20
D.110-110-C-110/75-C-C
B21
D.110-110-C-110/C-75-75
B22
D.110-110-C-110/C-75-C
B23
D.110-110-C-110/C-C-75
B24
D.110-110-C-110/C-C-C
B25
D.110-110-C-C/75-75-75
B26
D.110-110-C-C/75-75-C
B27
D.110-110-C-C/75-C-75
B28
D.110-110-C-C/75-C-C
B29
D.110-110-C-C/C-75-75
B3
D.110-110-110-110/75-C-75
B30
D.110-110-C-C/C-75-C
B31
D.110-110-C-C/C-C-75
B32
D.110-110-C-C/C-C-C
B33
D.110-C-110-110/75-75-75
B34
D.110-C-110-110/75-75-C
B35
D.110-C-110-110/75-C-75
B36
D.110-C-110-110/75-C-C
B37
D.110-C-110-110/C-75-75
B38
D.110-C-110-110/C-75-C
B39
D.110-C-110-110/C-C-75
B4
D.110-110-110-110/75-C-C
B40
D.110-C-110-110/C-C-C
B41
D.110-C-110-C/75-75-75
B42
D.110-C-110-C/75-75-C
B43
D.110-C-110-C/75-C-75
B44
D.110-C-110-C/75-C-C
B45
D.110-C-110-C/C-75-75
B46
D.110-C-110-C/C-75-C
B47
D.110-C-110-C/C-C-75
B48
D.110-C-110-C/C-C-C
B49
D.110-C-C-110/75-75-75
B5
D.110-110-110-110/C-75-75
B50
D.110-C-C-110/75-75-C
B51
D.110-C-C-110/75-C-75
B52
D.110-C-C-110/75-C-C
B53
D.110-C-C-110/C-75-75
B54
D.110-C-C-110/C-75-C
B55
D.110-C-C-110/C-C-75
B56
D.110-C-C-110/C-C-C
B57
D.110-C-C-C/75-75-75
B58
D.110-C-C-C/75-75-C
B59
D.110-C-C-C/75-C-75
B6
D.110-110-110-110/C-75-C
B60
D.110-C-C-C/75-C-C
B61
D.110-C-C-C/C-75-75
B62
D.110-C-C-C/C-75-C
B63
D.110-C-C-C/C-C-75
B64
D.110-C-C-C/C-C-C
B7
D.110-110-110-110/C-C-75
B8
D.110-110-110-110/C-C-C
B9
D.110-110-110-C/75-75-75
MODELDESCRIPTION
Model Description
VBF. D.110 Silere 110-110-110/75-75-75
N1
VBF. D.110 Silere 110-110-110/75-75-75
N10
VBF. D.110 Silere 110-110-C/75-75-C
N11
VBF. D.110 Silere 110-110-C/75-C-75
N12
VBF. D.110 Silere 110-110-C/75-C-C
N13
VBF. D.110 Silere 110-110-C/C-75-75
N14
VBF. D.110 Silere 110-110-C/C-75-C
N15
VBF. D.110 Silere 110-110-C/C-C-75
N16
VBF. D.110 Silere 110-110-C/C-C-C
N17
VBF. D.110 Silere 110-C-110/75-75-75
N18
VBF. D.110 Silere 110-C-110/75-75-C
N19
VBF. D.110 Silere 110-C-110/75-C-75
N2
VBF. D.110 Silere 110-110-110/75-75-C
N20
VBF. D.110 Silere 110-C-110/75-C-C
N21
VBF. D.110 Silere 110-C-110/C-75-75
N22
VBF. D.110 Silere 110-C-110/C-75-C
N23
VBF. D.110 Silere 110-C-110/C-C-75
N24
VBF. D.110 Silere 110-C-110/C-C-C
N25
VBF. D.110 Silere 110-C-C/75-75-75
N26
VBF. D.110 Silere 110-C-C/75-75-C
N27
VBF. D.110 Silere 110-C-C/75-C-75
N28
VBF. D.110 Silere 110-C-C/75-C-C
N29
VBF. D.110 Silere 110-C-C/C-75-75
N3
VBF. D.110 Silere 110-110-110/75-C-75
N30
VBF. D.110 Silere 110-C-C/C-75-C
N31
VBF. D.110 Silere 110-C-C/C-C-75
N32
VBF. D.110 Silere 110-C-C/C-C-C
N33
VBF. D.110 Silere C-110-110/75-75-75
N34
VBF. D.110 Silere C-110-110/75-75-C
N35
VBF. D.110 Silere C-110-110/75-C-75
N36
VBF. D.110 Silere C-110-110/75-C-C
N37
VBF. D.110 Silere C-110-110/C-75-75
N38
VBF. D.110 Silere C-110-110/C-75-C
N39
VBF. D.110 Silere C-110-110/C-C-75
N4
VBF. D.110 Silere 110-110-110/75-C-C
N40
VBF. D.110 Silere C-110-110/C-C-C
N41
VBF. D.110 Silere C-110-C/75-75-75
N42
VBF. D.110 Silere C-110-C/75-75-C
N43
VBF. D.110 Silere C-110-C/75-C-75
N44
VBF. D.110 Silere C-110-C/75-C-C
N45
VBF. D.110 Silere C-110-C/C-75-75
N46
VBF. D.110 Silere C-110-C/C-75-C
N47
VBF. D.110 Silere C-110-C/C-C-75
N48
VBF. D.110 Silere C-110-C/C-C-C
N49
VBF. D.110 Silere C-C-110/75-75-75
N5
VBF. D.110 Silere 110-110-110/C-75-75
N50
VBF. D.110 Silere C-C-110/75-75-C
N51
VBF. D.110 Silere C-C-110/75-C-75
N52
VBF. D.110 Silere C-C-110/75-C-C
N53
VBF. D.110 Silere C-C-110/C-75-75
N54
VBF. D.110 Silere C-C-110/C-75-C
N55
VBF. D.110 Silere C-C-110/C-C-75
N56
VBF. D.110 Silere C-C-110/C-C-C
N57
VBF. D.110 Silere C-C-C/75-75-75
N58
VBF. D.110 Silere C-C-C/75-75-C
N59
VBF. D.110 Silere C-C-C/75-C-75
N6
VBF. D.110 Silere 110-110-110/C-75-C
N60
VBF. D.110 Silere C-C-C/75-C-C
N61
VBF. D.110 Silere C-C-C/C-75-75
N62
VBF. D.110 Silere C-C-C/C-75-C
N63
VBF. D.110 Silere C-C-C/C-C-75
N64
VBF. D.110 Silere C-C-C/C-C-C
N7
VBF. D.110 Silere 110-110-110/C-C-75
N8
VBF. D.110 Silere 110-110-110/C-C-C
N9
VBF. D.110 Silere 110-110-C/75-75-75
LOSSMETHOD
Loss Method
1.000
MATERIALMAIN
Material main
Polypropylene
MATERIALSECONDARY
Material secondary
Mineral
ANGLE
87.5
H1
231.773
H1H2
H1+H2
404.973
H2
170.000
H3H2
H3+H2
530.000
MAIN
110.000
PIPEINPUT
PIPE INPUT
55.000
PIPEIR
PIPE IR
53.000
PIPEOR
PIPE OR
55.000
SMALLBRANCHOR
Small Branch OR
39.000
MANUFACTURER
Manufacturer
Valsir S.p.A.
SOUNDPROOFINGPERFORMANCE
Soundproofing performance
LSC,A= 6dB(A) (EN 14366)_ LIN= 9dB(A) (DIN 4109)_ Rw+Ctr 46 (Building code of Australia)
URL
http://www.valsir.it/en/silere
DIMENSION
Dimension
D.110-110-110-110/75-75-75
COLOURS
Colours
Lightn Gray RAL 7035
FITTINGSMATERIAL
Fittings Material
PP-M
MINIMUMTEMPERATURE
Minimum temperature
-20°C
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
-500 mbar
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
+1.5 bar
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0,08 mm/m2K
FIRERESISTANCE
Fire resistance
Euroclass C-s3, d0
CHEMICALRESISTANCE
Chemical resistance
pH 2÷12
CONSTRUCTIONSTANDARD
Construction Standard
EN1451-1_ WMTS-508:2013_ NBK 19
APPLICATION
Application
High and low temperature waste and drainage system inside the building or anchored externally to the walls of the building (application area B) or laid directly in concrete_ ventilation of waste systems_ gravity rainwater drainage systems.
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
PRODUCTGUID
Product Guid
f6cb3456-5e6a-4d3c-ac9f-5d85973dc6e9
TYPECOMMENTS
Type Comments
-
DESCRIPTION
Description
-
MODEL
Model
-
C
1.000
X
0.000
X1X2
0.000
X1X2X3
1.000
X1X3
0.000
X11
X1_1
0.000
X2X3
0.000
X21
X2_1
0.000
X31
X3_1
0.000
ISCUSTOM
IsCustom
0.000
X1
1.000
X2
1.000
X3
1.000
X4
1.000
X5
1.000
X6
1.000
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions