??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Valsir
Description
Plumbing inspection opening
Bill of material
plumbing_inspection_opening_standard
VARIANTNAME
Standard
VIRTUALSOCKET
Virtual Socket
1.000
WEIGHTNETKG
Weight Net (Kg)
0.000
REGIONSOUTHAMERICA
Region South America
All
REGIONOCEANIA
Region Oceania
All
REGIONNORTHAMERICA
Region North America
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONEUROPE
Region Europe
All
REGIONASIA
Region Asia
All
REGIONANTARCTICA
Region Antarctica
All
REGIONAFRICA
Region Africa
All
PRODUCTGROUP
Product group
PP3
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTSKU
Product SKU
PP3
NOMINALWIDTH
Nominal width
0.000
NOMINALHEIGHT
Nominal height
0.000
MANUFACTURERNAME
Manufacturer name
Valsir
MANUFACTURERCOUNTRY
Manufacturer country
Italy
EDITIONNUMBER
Edition number
1.000
DESIGNCOUNTRY
Design country
Italy
DATEOFPUBLISHING
Date of publishing
2015-10-05
OD
110.000 mm
N6
VS0516011
N5
VS0516009
N4
VS0516007
N3
VS0599151
N2
VS0516005
N1
VS0516003
B6
D160
B5
D125
B4
D110
B3
D90
B2
D75
B1
D50
A6
Valsir PP Access Pipe Pipe D160
A5
Valsir PP Access Pipe Pipe D125
A4
Valsir PP Access Pipe Pipe D110
A3
Valsir PP Access Pipe Pipe D90
A2
Valsir PP Access Pipe Pipe D75
A1
Valsir PP Access Pipe Pipe D50
LOSSMETHOD
Loss Method
1.000
MATERIALSECONDARY
Material secondary
Mineral
MATERIALMAIN
Material main
Polypropylene
Z3
62.000
Z2
29.000
Z1
57.000
TOPPLAINDIALENGTH
TOP PLAIN DIA LENGTH
3.19
SOCKETTOPSIDEOR
SOCKET TOP SIDE OR
58.000
SOCKETTHICKNESS
SOCKET THICKNESS
2.7
SOCKETBASEOR
SOCKET BASE OR
50.02
SOCKETBASEIR
SOCKET BASE IR
48.02
PIPESOCKETDEPTHE
PIPE SOCKET DEPTHE
61.000
PIPEOD
PIPE OD
110.000
PIPEOR
PIPE OR
55.000
PIPEIR
PIPE IR
50.8
ODCHAMFERHEIGHT
OD CHAMFER HEIGHT
0.76
L2
67.000
STRAIGHTLENGTH
STRAIGHT LENGTH
180.000
L1
61.000
IDCHAMFERHEIGHT
ID CHAMFER HEIGHT
1.12
H
100.000
DC
58.98
COLLARSTART
COLLAR START
7.63
COLLAROR
COLLAR OR
63.3
COLLAREND
COLLAR END
22.3
BRANCHPIPEOR
BRANCH PIPE OR
49.98
BRANCHCOLLARTOPSIDEOR
BRANCH COLLAR TOP SIDE OR
55.955
BRANCHCOLLARTHK
BRANCH COLLAR THK
5.000
BRANCHCOLLARHEIGHT
BRANCH COLLAR HEIGHT
24.000
MANUFACTURER
Manufacturer
Valsir S.p.A.
ARTICLENO
Article No.
VS0516007
MODELDESCRIPTION
Model Description
Valsir PP Access Pipe Pipe D110
URL
http://www.valsir.it/en/pp
DIMENSION
Dimension
D110
COLOURS
Colours
Gray RAL 7037
MATERIAL
Material
PP-H
MINIMUMTEMPERATURE
Minimum temperature
0°C
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
Not suitable for drainage system under negative pressure
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
+1.5 bar
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0,11 mm/m2K
FIRERESISTANCE
Fire resistance
Euroclass D-s3, d0_ Class M1_ Class B1
CHEMICALRESISTANCE
Chemical resistance
pH 2÷12
CONSTRUCTIONSTANDARD
Construction Standard
EN1451-1_ DIN 19560-10
APPLICATION
Application
High and low temperature waste and drainage system inside the building or anchored externally to the walls of the building (application area B) or laid directly in concrete_ ventilation of waste systems_ gravity rainwater drainage systems.
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
PRODUCTGUID
Product Guid
ee63590e-2149-449d-87c3-d46fef539ee3
MODEL
Model
-
DESCRIPTION
Description
-
KEYNOTE
Keynote
-
TYPECOMMENTS
Type Comments
-
LOOKUPTABLENAME
Lookup Table Name
Valsir PP Access Pipe
ISCUSTOM
IsCustom
0.000
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions