??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7580515 - Temperature measuring amplifier, 2-channel
Bill of material
7580515
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7580515
DESCSHORT
Short Description
Temperature measuring amplifier, 2-channel
DESCLONG
Long Description
Temperature measuring amplifier, 2-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire-break and short-circuit, Parameterized via PC, Complete galvanic isolation, Input reverse-polarity protected, Removable spring type terminals, ATEX, IECEx, cFM, cUL, NEPSI, INMETRO, Kosha, Use in Zone 2, SIL 2
EAN
4047101311419
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IMX12-TI01-2RTDR-2I-C0/24VDC/CC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions