??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
7580005 - Isolating switching amplifier, 1-channel
Bill of material
7580005
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7580005
DESCSHORT
Short Description
Isolating switching amplifier, 1-channel
DESCLONG
Long Description
Isolating switching amplifier, 1-channel, Operating voltage 10…30 VDC, Transistor output (≤10 kHz), NAMUR Repeater, Input circuits monitored for wire-break and short-circuit, Complete galvanic isolation, Input reverse-polarity protected, Removable screw terminals, Power bridge (connector incl. in delivery), ATEX, IECEx, NEPSI, cUL, cFM, INMETRO, Kosha, TIIS, Use in Zone 2, SIL 2
EAN
4047101310399
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IMX12-DI03-1S-1NAM1T-PR/24VDC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions