??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Turck
Description
6824096 - piconet stand-alone module for DeviceNet, Single Channel Serial Interface 0…20 m
Bill of material
6824096
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824096
DESCSHORT
Short Description
piconet stand-alone module for DeviceNet, Single Channel Serial Interface 0…20 m
DESCLONG
Long Description
piconet stand-alone module for DeviceNet, Single Channel Serial Interface 0…20 mA (TTY), Serial interface 0…20 mA (TTY), 1‐channel, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101178210
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SDNB-10S-0003
BUS
piconet_prm_cad_bus
A1
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions