??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
6821324 - compact fieldbus station for AS-interface, 4 Inputs, 4 Outputs
Bill of material
6821324
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6821324
DESCSHORT
Short Description
compact fieldbus station for AS-interface, 4 Inputs, 4 Outputs
DESCLONG
Long Description
compact fieldbus station for AS-interface, 4 Inputs, 4 Outputs, Bus connected via AS-interface flat cable or male M12 x 1, Field devices connected via male M12 x 1, AS-i specification V2.1, Short-circuit diagnostics, Cast housing, Protection class IP67, Address range 1…31, 4 inputs PNP, 4 outputs PNP, 24 VDC
EAN
4047101045925
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FAS4-CSG44
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions