??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6814073 - Compact Multiprotocol I/O Module for Ethernet, 8 Digital PNP Inputs
Bill of material
6814073
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6814073
DESCSHORT
Short Description
Compact Multiprotocol I/O Module for Ethernet, 8 Digital PNP Inputs
DESCLONG
Long Description
Compact Multiprotocol I/O Module for Ethernet, 8 Digital PNP Inputs, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps / 100 Mbps, 2x M8, 4-pin, Ethernet fieldbus connection, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, Pin1 switchable per I/O port, ATEX Zone 2/22, Diagnostics of the supply per I/O port, Programmable ARGEE
EAN
4047101420210
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TBEN-S2-8DIP
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions