??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
6814031 - Compact Multiprotocol I/O Module for Ethernet, 2 Configurable Serial Interfaces
Bill of material
6814031
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6814031
DESCSHORT
Short Description
Compact Multiprotocol I/O Module for Ethernet, 2 Configurable Serial Interfaces
DESCLONG
Long Description
Compact Multiprotocol I/O Module for Ethernet, 2 Configurable Serial Interfaces and 4 Universal Digital Channels, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps / 100 Mbps, 2x M8, 4-pin, Ethernet fieldbus connection, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, 4-pin M8 male connector for power supply, Galvanically isolated voltage groups, ATEX Zone 2/22, Input diagnostics per group, Max. 0.5A per output, Output diagnostics per channel, Two freely selectable digital channels per port, Two serial ports can be selected as RS485 or RS232, Up to eight Modbus RTU slaves integrated per serial interface, Four freely selectable digital channels as input or output, Programmable ARGEE
EAN
4047101310269
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TBEN-S2-2COM-4DXP
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions