??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6814002 - Fieldbus I/O module PROFIBUS-DP, 8 Digital PNP Inputs and 8 Digital PNP Outputs
Bill of material
6814002
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6814002
DESCSHORT
Short Description
Fieldbus I/O module PROFIBUS-DP, 8 Digital PNP Inputs and 8 Digital PNP Outputs
DESCLONG
Long Description
Fieldbus I/O module PROFIBUS-DP, 8 Digital PNP Inputs and 8 Digital PNP Outputs 2 A, 2 x M12, 5-pin, B-coded, PROFIBUS-DP-Fieldbus connection, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, ATEX Zone 2/22, Input diagnostics per port, Max. 2 A per output, Output diagnostics per channel
EAN
4047101285796
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TBDP-L2-8DIP-8DOP
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions