??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
100000758 - Compact Multiprotocol I/O Module for Ethernet, 8 Digital PNP Inputs and 8 Digita
Bill of material
100000758
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100000758
DESCSHORT
Short Description
Compact Multiprotocol I/O Module for Ethernet, 8 Digital PNP Inputs and 8 Digita
DESCLONG
Long Description
Compact Multiprotocol I/O Module for Ethernet, 8 Digital PNP Inputs and 8 Digital PNP 2 A Outputs, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps/100 Mbps, 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection, PROFINET S2 system redundancy, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, 7/8″ male connector for power supply, 5-pin, Galvanically isolated voltage groups, ATEX Zone 2/22, Input diagnostics per port, Max. 2 A per output, Output diagnostics per channel, Ports C4–C7: Pin 1 not connected, Programmable ARGEE
EAN
4047101442670
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TBEN-L5-8DIP-8DOP-01
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions