??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
NH-116 Square Nuts
Bill of material
NH-116-C
CN
Cat. No.
NH-116-C
DESCRIPTION
Description
KD NH116C 3/8" SQUARE NUT
SIZE
Thread Size
3/8 英寸
MAT
Material
Glass fiber reinforced vinylester
COLOR
Color
Gray
TSH
Thread Shear
1.3 lbs
MTOR
Maximum Torque
125 lbs
A
0.688 英寸
B
0.469 英寸
WT
Weight
1.8 lbs/100
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

Embedded user actions