??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
E-765 Center Beam Clamp
Bill of material
E765
CN
Cat.No.
E765
DESCRIPTION
Description
KD E765 Kindorf E
FINISH
Finish
Galv-Krom
LR
Load Rating
800 lbs
WT
Weight
112 lbs/c
A
6.250 Inch
B
1.500 Inch
C
0.188 Inch
D
0.563 Inch
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

Embedded user actions