??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Thermoplan
Description
Black&White4 compact CTM F CTM F RS
Bill of material
EKHWE6JWI
ORDERNO
BEAN_HOPPER
bean hopper
1 kg
CAPACITY_PER_HOUR
capacity per hour
180 espressos 120 coffees 100 cappuccinos 90 teas Amount depends on cup size and machine setting
DIMENSIONS
dimensions
398 x 600 x 646 mm (W/D/H) 568 x 600 x 646 mm (W/D/H) (with RS)
ELECTRICAL_CONNECTION
electrical connection
220-240 VAC / 50-60 Hz 2700-3150 W / 12-13 A
NUMBER_OF_SYRUP_FLAVORS
number of syrup flavors
1 - 4 flavors
RS_REFRIGERATOR
rs refrigerator
4 liters
WEIGHT
weight
50 kg 62 kg (with RS)
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions