??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Thermoplan
Description
Black&White4 CTM P CTM P RL
Bill of material
T2WKP5L09
ORDERNO
BEAN_HOPPER
bean hopper
~1.7 kg
CAPACITY_PER_HOUR
capacity per hour
240 espressos 200 coffees 140 cappuccinos 120 teas 80 chocolate beverages Amount depends on cup size and machine setting
DIMENSIONS
dimensions
412 x 600 x 645 mm (W/D/H) 692 x 600 x 645 mm (W/D/H) (with RL)
ELECTRICAL_CONNECTION
electrical connection
1 Phase 220-240 VAC / 50-60 Hz 5800-7100 W / 32 A 220-240 VAC / 50-60 Hz 2700-3100 W / 13 A 3 Phases 380-415 VAC / 50-60 Hz 5800-7100 W / 3x16 A
POWDER_CONTAINER
powder container
2 kg
RL_REFRIGERATOR
rl refrigerator
9 liters
WEIGHT
weight
70 kg 90 kg (with RL)
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions