??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 12
HELP_VARIABLE
Company
Feilo's Sylvania
Description
Beacon Tune II
Bill of material
BEACON TUNE II SPOT DALI LS3 BLACK
ORDERNO
APPARENT_LOAD
apparent load
19
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
155.839794793612
HORIZONTAL_ROTATION_END
horizontal rotation end
-180
HORIZONTAL_ROTATION_START
horizontal rotation start
90
HOST
host
5
KEYNOTE
keynote
0
LAMP
lamp
n/a
LENGTH
length
122.292815761868
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
Feilo Sylvania
MASSUNIT
massunit
1
MATERIAL_1_SYL
material_1_syl
MATERIAL_2_SYL
material_2_syl
MATERIAL_3_SYL
material_3_syl
MATERIAL_4_SYL
material_4_syl
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.sylvania-lighting.com
VERTICAL_ROTATION_END
vertical rotation end
-180
VERTICAL_ROTATION_START
vertical rotation start
45
WATTAGE_COMMENTS
wattage comments
n/a
WIDTH
width
140.136845124144
NAME
name
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions