??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
Feilo's Sylvania
Description
Unity II
Bill of material
UNITY2 1.2M 4K DALI EMPRO WHT
ORDERNO
APPARENT_LOAD
apparent load
APPARENT_LOAD_COMMENTS
apparent load comments
ASSEMBLY_CODE
assembly code
D5020200
BODY_MATERIAL
body material
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATALOG_NUMBER
catalog number
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
1
COLOR_FILTER
color filter
16777215
COST
cost
0
CRI___RA__
cri ( ra )
80
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIFFUSER_MATERIAL
diffuser material
DIFFUSER_NUMBER
diffuser number
2
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DISTRIBUTION_TYPE
distribution type
Direct/Indirect
DRIVE_CURRENT
drive current
1050 mA
ELECTRICAL_PROTECTION
electrical protection
Class I
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
1201.4
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
43.2
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
GLOW_WIRE_TEST
glow wire test
960
HEIGHT
height
56.2
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_RATING
ip rating
IP20
KEYNOTE
keynote
LAMP
lamp
LAMP_COMMENTS
lamp comments
LED
LAMP_MATERIAL
lamp material
LENGTH
length
1256
LIFE
life
50 000 h
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOR
lor
100%
MANUFACTURER
manufacturer
Feilo Sylvania
MASSUNIT
massunit
1
MODEL
model
MOUNTING_HEIGHT
mounting height
1000
OMNICLASS_NUMBER
omniclass number
23.80.70.11.17
OMNICLASS_TITLE
omniclass title
Specialized Lighting by Location or Use
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PHOTOMETRY_COMMENTS
photometry comments
PRODUCT_FAMILY
product family
PRODUCT_PAGE_URL
product page url
REFLECTOR_MATERIAL
reflector material
ROD_MATERIAL
rod material
RODS_NUMBER
rods number
2
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TOP_CAP_LENGTH
top cap length
1201.4
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UGR
ugr
<19
URL
url
http://www.sylvania-lighting.com
VOLTAGE
voltage
230
VOLTAGE_COMMENTS
voltage comments
UNV (Universal Voltage; 230-240 Volt)
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
WIDTH
width
138
NAME
name
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions