??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS NS35-400
Bill of material
72008301
MD01
VAR__MANUID_
72008301
DESCSHORT
Short Description
GEOS NS35-400
DESCLONG
Long Description
Standard rail in accordance to DIN EN 60715, 35 mm wide, incl. fastening screws, for mounting on GEOS mounting holder MHU, for GEOS-L/-S 4050, length 400 mm, height 7.5 mm<br /><strong>Dimensions: </strong>35 x 400 x 7,5 mm
INTNO
International product number
4013902646784
MANUID
Product number of the Manufacturer
72008301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS NS35-400
EF000010
EV005273
EF000040
7.5
EF000139
EV000283
EF000386
1
EF001438
400
EF001457
EV001607
EF002169
EV000179
EF002677
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.133
LENGTH
400
WIDTH
35
DEPTH
7.5
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions