??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Sonance
Description
8 In-Ceiling Woofer
Bill of material
8 In-Ceiling Woofer
ORDERNO
8 In-Ceiling Woofer
VAR100V_TAPS
100v taps
30, 60, 120
VAR70V_TAPS
70v taps
15, 30, 60, 120
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
COVERAGE_HORIZONTAL
coverage horizontal
180
COVERAGE_VERTICAL
coverage vertical
180
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
9.84
DESCRIPTION
description
8" Round In-ceiling Woofer with 70V/100V transformer for commercial applications
DESIGN_OPTION
design option
-1
DIRECTIVITY__DI_
directivity (di)
N/A
DIRECTIVITY_FACTOR__Q_
directivity factor (q)
N/A
FAMILY_NAME
family name
FREQUENCY_RANGE___10DB_
frequency range (-10db)
32Hz-300Hz
FREQUENCY_RANGE___3DB_
frequency range (-3db)
50Hz-150Hz
GRILLE
grille
Supplied with bezel-less white grille. Optional black grille, or square adapter with black or white grille
HEIGHT
height
11.06
HIGH_FREQUENCY_DRIVER
high-frequency driver
N/A
HOST
host
3
IMPEDANCE
impedance
8
INPUT_CONNECTOR
input connector
Four pin Euroblock with loop output connections
KEYNOTE
keynote
KNOCKOUT
knockout
one, side-mounted 0.75"
LOW_FREQUENCY_DRIVER
low-frequency driver
8” (203mm) Polypropylene Cone, Butyl Rubber Surround
MANUFACTURER
manufacturer
Sonance
MANUFACTURER_URL
manufacturer url
https://www.sonance.com
MASSUNIT
massunit
1
MODEL
model
PS-C83RWT
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_NUMBER
part number
45133
PART_TYPE
part type
0
POWER_HANDLING
power handling
200
POWER_PEAK
power peak
200
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.sonance.com/assets/media/files/downloads/Pro_Series_Spec_Sheet_No_Pricing_040802.pdf
PRODUCT_PAGE_URL
product page url
https://www.sonance.com/professionalseries/psc83rwt
REGULATORY_COMPLIANCE
regulatory compliance
UL 1480, UL 2043, NFPA 90A, NFPA 70
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSITIVITY
sensitivity
89
SHARED
shared
0
SPEAKER_DATA_LINK
speaker data link
https://www.sonance.com/assets/media/files/downloads/PS_C83RWT_040406.gll
SPL_MAX
spl max
110
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WEIGHT_DIMENSIONAL
weight dimensional
25.35
WEIGHT_PRODUCT
weight product
14.95
WIDTH
width
11.06
NAME
name
8 In-Ceiling Woofer
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions