??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Simplex Armaturen & Systeme
Description
A3 Compression Adapter Set
Bill of material
A3 Compression Adapter Set
ORDERNO
A3 Compression Adapter Set
ALWAYS_VERTICAL
always vertical
1
AREA_OF_APPLICATION
area of application
Heating systeme Pressure or temperature stress according to the pipe manufurer's specification
ARTICLE
article
F11417
ASSEMBLY_CODE
assembly code
ASSETTYPE
assettype
CATEGORY
category
CLASSIFICATION
classification
0
CONNECTION_1
connection 1
20 x 2,8 mm
CONNECTION_2
connection 2
G 3/4 inch F (Euro taper)
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
A3 Compression Adapter Set for Plastic and Multilayer Composite Pipes
DESIGN_OPTION
design option
-1
DOCUMENTATIONLITERATURE
documentationliterature
DURATIONUNIT
durationunit
ETIM_CLASS
etim class
ETIM_GROUP
etim group
EXPECTEDLIFE
expectedlife
0
FAMILY_NAME
family name
GTIN
gtin
HOST
host
0
IFCEXPORTAS
ifcexportas
IFCEXPORTTYPE
ifcexporttype
KEYNOTE
keynote
MANUFACTURENAME
manufacturename
Simplex Armaturen & Systeme GmbH
MANUFACTURER
manufacturer
Simplex Armaturen & Systeme GmbH
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_1
material 1
MATERIAL_2
material 2
MATERIAL_3
material 3
MODEL
model
A3 Compression Adapter
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NLRS_C_CODE_ETIM
nlrs_c_code_etim
NLRS_C_CODE_FABRIKANT_PRODUCT
nlrs_c_code_fabrikant_product
F11417
NLRS_C_CODE_GTIN
nlrs_c_code_gtin
NLRS_C_CODE_SFB_TABEL
nlrs_c_code_sfb_tabel
NLRS_C_CONTENT_CREATOR
nlrs_c_content_creator
Technisch Bureau Lindhout
NLRS_C_CONTENT_DATUM_GEWIJZIGD
nlrs_c_content_datum_gewijzigd
NLRS_C_CONTENT_DATUM_UITGIFTE
nlrs_c_content_datum_uitgifte
NLRS_C_CONTENT_PROVIDER
nlrs_c_content_provider
Simplex Armaturen & Systeme GmbH
NLRS_C_CONTENT_VERSIE
nlrs_c_content_versie
Versie: 1.0
NLRS_C_MODEL
nlrs_c_model
A3 Compression Adapter
NLRS_C_REVIT_VERSIE
nlrs_c_revit_versie
2016
NRLS_C_CODE_FABRIKANT_GLN
nrls_c_code_fabrikant_gln
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PRODUCT_NAME
product name
PRODUCT_SERIES
product series
PRODUCT_TYPE
product type
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.simplex-armaturen.de
VERSION
version
2016
W1
w1
19
W2
w2
10
W3
w3
2.800
WARRANTYDESCRIPTION
warrantydescription
WARRANTYDURATIONPARTS
warrantydurationparts
0
WARRANTYDURATIONUNIT
warrantydurationunit
WARRANTYGUARANTORPARTS
warrantyguarantorparts
WORK_PLANE_BASED
work plane-based
0
WRENCH_SIZE
wrench size
30.000
NAME
name
A3 Compression Adapter Set
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions