??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 16
HELP_VARIABLE
Company
Schneider bo
Description
Transformer Min Eco Design
Bill of material
transformer_min_eco_design_minera_2500_kva
VARIANTNAME
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONEUROPE
Region Europe
All
VARREGIONASIA
Region Asia
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONAFRICA
Region Africa
All
VARPRODUCTGROUP
Product group
Minera
VARPRODUCTFAMILY
Product family
Transformers
VARPRODUCTSKU
Product SKU
minera
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
Schneider Electric
VARMANUFACTURERCOUNTRY
Manufacturer country
Turkey
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
Turkey
VARDATEOFPUBLISHING
Date of publishing
2016-01-20
VARWEIGHT
Weight
VARTEMPERATURE
Temperature
40
VARRATEDFREQUENCY
Rated frequency
50
VARMOUNTING
Mounting
Floor
VARMVLVWINDINGSMATERIAL
MV/LV windings material
AL/AL
VARINSULATIONMATERIAL
Insulation material
Mineral oil in accordance with IEC 60296
VARINSTALLATION
Installation
Indoor/Outdoor
VARDEGREEOFPROTECTION
Degree of Protection
Hermetically sealed with integral filing
VARALTITUDE
Altitude
≤ 1000 m
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Electricity Transmission And Distribution Systems
VARUNICLASS20CODE
Uniclass 2.0 Code
SS-70-30
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Electricity supply
VARUNICLASS14CODE
Uniclass 1.4 Code
JV1
VARUNSPSCCODE
UNSPSC Code
3912
VAROMNICLASSDESCRIPTION
OmniClass Description
Electrical Network Transformers
VAROMNICLASSCODE
OmniClass Code
23-35 13 15
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Electricity Transmission And Distribution Systems
VARNBSREFERENCECODE
NBS Reference Code
70-30
VARIFCCLASSIFICATION
IFC Classification
Electric Distribution
VARBIMOBJECTCATEGORY
BIMobject category
Electrical Installations
VARPOWER
Power
VARVECTORGROUP
Vector group
Dyn
VARSECONDARYVOLTAGE
Secondary voltage
400
VARPRIMARYVOLTAGE
Primary voltage
20000
VARNUMBEROFPOLES
Number of poles
3
VARNOLOADLOSSES
No-load losses
VARLOADLOSSESAT75C
Load losses at 75°C
VARLVBUSHINGSACCDINPORCELAIN
LV bushings acc.DIN (porcelain)
VARISOLATIONLEVELKV
Isolation level (kV)
24kV
VARIMPEDANCEVOLTAGE
Impedance voltage
VARHVTAPPINGRANGE
HV tapping range (%)
±2x2,5
VARHVBUSHINGSACCDINPORCELAIN
HV bushings acc.DIN (porcelain)
DT 20/30
VARCONTACTSCHNEIDERELECTRICFORSYSTEMCONFIGURATION
Contact Schneider Electric For System Configuration
1
VARMATERIALSECONDARY
Material secondary
Metal
VARMATERIALMAIN
Material main
Metal
VARSHOWCLEARANCE
Show Clearance
1
VARAVAILABILITY
Availability
Custom
VARWIDTH
Width
mm
VARROLLERDISTANCEL
Roller distance L
mm
VARROLLERDISTANCEJ
Roller distance J
mm
VARROLLERK
Roller K
92.5 mm
VARLENGTH
Length
mm
VARHEIGHTONCOVERC
Height on cover C
mm
VARHEIGHTONBUSHINGSD
Height on bushings D
mm
VARHEIGHTA
Height A
mm
VARCOREDEPTH
Core Depth
mm
VARX
X
mm
VARCOREHEIGHT
Core Height
65 mm
VARROLERDIAMETARI
Roler diametar I
mm
VARCOREWIDTH
Core Width
mm
VARROLLERDISTANCE
Roller distance
mm
VARDISTANCEBETWEENLVBUSHINGSH
Distance between LV bushings H
150 mm
VARDISTANCEBETWEENHVBUSHINGSF
Distance between HV bushings F
265 mm
VARCLEARANCETOP
Clearance Top
1000 mm
VARCLEARANCERIGHT
Clearance Right
1000 mm
VARCLEARANCEREAR
Clearance Rear
1000 mm
VARCLEARANCELEFT
Clearance Left
1000 mm
VARCLEARANCEFRONT
Clearance Front
1000 mm
VARTECHNICALDESCRIPTION
Technical description
http://www.schneider-electric.com/ww/en/download/document/TCO?_downloadcenter_WAR_downloadcenterRFportlet_documentId=1262210293&_downloadcenter_WAR_downloadcenterRFportlet_documentDetailsBackURL=%2Fww_en%2Fschneider%2Fdownloads%2Fresults%2F0%2F8337614-minera---ground-mounted%2F%3FshowAsIframe%3Dtrue&_downloadcenter_WAR_downloadcenterRFportlet_showAsIframe=true
VARPRODUCTGUID
Product Guid
82a715aa-b49d-4e47-a938-df1d4665689b
VARMODEL
Model
Minera
VARMANUFACTURER
Manufacturer
Schneider Electric
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.schneider-electric.com/ww/en/download/document/ftodtgeaf220100d?_downloadcenter_WAR_downloadcenterRFportlet_documentId=2603567&_downloadcenter_WAR_downloadcenterRFportlet_documentDetailsBackURL=%2Fww_en%2Fschneider%2Fdownloads%2Fresults%2F0%2F8337614-minera---ground-mounted%2F%3FshowAsIframe%3Dtrue&_downloadcenter_WAR_downloadcenterRFportlet_showAsIframe=true
VARCOPYRIGHT
Copyright ©
©Schneider Electric
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업