??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Robotunits
Description
Basic Double Door - Basic
Bill of material
SBD 2083 SLA 2160
ANSCH
Door stop
ELEMENT
Panel filling
B
Double Door width
2163.000 mm
H
Double Door height
2200.000 mm
LH
Inside height
2160.000 mm
LW
Inside width
2083.000 mm
GEW
Weight
48.098 kg
ROB
Robotunits webshop
SBD 2083
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions