??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
RIM
Description
BelloBL 7360
Bill of material
E9J8VF0VD
ORDERNO
E9J8VF0VD
DEPTH
depth
400 mm
HEIGHT
height
600-870 mm
VOLUME
volume
0,1 m³
WEIGHT
weight
6,5 kg
WIDTH
width
400 mm
NAME
name
E9J8VF0VD
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions