??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pledge Office Chairs
Description
BXT2
Bill of material
BXT2
ORDERNO
BXT2
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
Pledge Office Chairs Ltd
BARCODE
barcode
n/a
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
n/a
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Available in a variety of finishes, please contact 01525376181 or sales@pledgechairs.co.uk for details
CONSTITUENTS
constituents
n/a
CORNERPOSTS
cornerposts
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Coffee Table, (48x48cm) Frosted Glass Top, Pedestal Base, Satin Silver Finish
DESIGN_OPTION
design option
-1
DISPLAYLARGETABLETOP
displaylargetabletop
0
DISPLAYSMALLTABLETOP
displaysmalltabletop
1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
5 - 10
EXPOSEDEDGES
exposededges
Softened
FAMILY_NAME
family name
FEATURES
features
Coffee Table, (48x48cm) Frosted Glass Top, Pedestal Base, Satin Silver Finish
FINISH
finish
Standard - satin silver base, frosted glass top, other finishes available on request, please contact 01525376181 or sales@pledgechairs.co.uk for details
FRAMESIZE
framesize
400 x 400 x 375 mm
FRAMESUPPORTS
framesupports
50 mm steel stem
FUNCTIONS
functions
Coffee table
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
TABLE
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
n/a
KEYNOTE
keynote
MAINCOLOR
maincolor
n/a
MANUFACTURER
manufacturer
Pledge Office Chairs Ltd, sales@pledgechairs.co.uk
MANUFACTURERNAME
manufacturername
Pledge Office Chairs Ltd
MANUFACTURERURL
manufacturerurl
http://pledgechairs.co.uk/
MASSUNIT
massunit
1
MATERIAL
material
Steel and glass
MODEL
model
BXT1
MODELNUMBER
modelnumber
BXT1
MODELREFERENCE
modelreference
Box 48 x 48cm glass top coffee table
NAME
name
BXT2
NOMINALDEPTH
nominaldepth
480.000
NOMINALHEIGHT
nominalheight
400
NOMINALLENGTH
nominallength
0
NOMINALWIDTH
nominalwidth
480.000
NUMBEROFCHAIRS
numberofchairs
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://pledgechairs.co.uk/productpage.php/?range=BOX&model=BXT1
REPLACEMENTCOST
replacementcost
Please refer to current price list, contact 01525376181 or sales@pledgechairs.co.uk for details
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
480 x 400 x 480 mm
STRENGTHANDSTABILITY
strengthandstability
Level 2
STYLE
style
Soft & breakout
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
ISO14001/FISP/FSC
TABLEBASEFINISH
tablebasefinish
TABLEBASEFINISHOPTIONS
tablebasefinishoptions
Standard - satin silver finish
TABLETOPFINISH
tabletopfinish
TABLETOPFINISHOPTIONS
tabletopfinishoptions
Different table top finishes available on request, please contact 01525376181 or sales@pledgechairs.co.uk for details
TABLETOPMATERIAL
tabletopmaterial
Frosted glass
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_40_50_21
URL
url
http://pledgechairs.co.uk/productrangepage.php/?range=Natta&type=SoftBreakout&company=Edge%20Design
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
Fair wear and tear
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
5
WARRANTYGUARANTORPARTS
warrantyguarantorparts
5
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
WORKSURFACEAREA
worksurfacearea
0.198
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업