??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Phidgets
Description
LEDs
Bill of material
LED Flood Light 12V DC 10W
ORDERNO
LED Flood Light 12V DC 10W
AMERICAN_HTS_IMPORT_CODE
american hts import code
8541.40.20.00
BEAM_ANGLE
beam angle
120°
CANADIAN_HS_EXPORT_CODE
canadian hs export code
8541.40.00
COLOR_TEMPERATURE
color temperature
6250 K
CONTROLLED_BY
controlled by
Relay
COUNTRY_OF_ORIGIN
country of origin
CN (China)
CURRENT_CONSUMPTION
current consumption
830 mA
FLOOD_LIGHT_BRIGHTNESS
flood light brightness
1 klm
FLOOD_LIGHT_LIFESPAN
flood light lifespan
50000 h
IP_RATING
ip rating
IP65
MATERIAL
material
Aluminium Case, Glass Face
OPERATING_TEMPERATURE_MAX
operating temperature max
80 °C
OPERATING_TEMPERATURE_MIN
operating temperature min
-60 °C
SUPPLY_VOLTAGE_MAX
supply voltage max
12 V DC
SUPPLY_VOLTAGE_MIN
supply voltage min
12 V DC
WEIGHT
weight
500 g
NAME
name
LED Flood Light 12V DC 10W
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions