??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Performance Sports Systems
Description
4080-55 Indoor Multi-Sport Cage, 55'
Bill of material
4080-55 Indoor Multi-Sport Cage, 55'
ORDERNO
4080-55 Indoor Multi-Sport Cage, 55'
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1020900
ATTACHMENT_HEIGHT
attachment height
24.500
BIM_VERSION
bim version
v3.1
BRIDGE_PIPE_REQUIREMENT
bridge pipe requirement
If Structure exceeds 14' span
CABLE_ASSEMBLY_HEIGHT
cable assembly height
13.688
CAGE_MESH_HEIGHT
cage mesh height
10
CARRIER_CENTER_SPACING
carrier center spacing
12
CATEGORY
category
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
11 66 23
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Multi-Sport Cage, Ceiling-Hung
DESIGN_OPTION
design option
-1
DIM_END_TO_FIRST_CARRIERS
dim end to first carriers
1.500
FAMILY_NAME
family name
HEIGHT
height
10
HOST
host
0
KEYNOTE
keynote
LENGTH
length
70
MANUFACTURER
manufacturer
Performance Sports Systems
MASSUNIT
massunit
1
MAXIMUM_SIZE_LIMITATIONS
maximum size limitations
Contact PSS
MODEL
model
4080
NUMBER_OF_CARRIERS
number of carriers
6
NUMBER_OF_LIFT_CABLES
number of lift cables
7
OMNICLASS_NUMBER
omniclass number
23.40.50.34.14
OMNICLASS_TITLE
omniclass title
Gymnasium Equipment
PART_TYPE
part type
0
PRODUCT_PAGE_URL
product page url
http://www.perfsports.com/store/p-21-4080-70-multi-sport-cage.aspx
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_CAGE_IN_DOWN_POSITION
show cage in down position
1
SHOW_CAGE_IN_UP_POSITION
show cage in up position
0
SUPERSTRUCTURE_FINISH
superstructure finish
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNISTRUT_DIM_BACK
unistrut dim back
0.750
UNISTRUT_DIM_FRONT
unistrut dim front
0.750
UNISTRUT_PARALLEL
unistrut parallel
0
UNISTRUT_PERPENDICULAR
unistrut perpendicular
1
URL
url
http://www.perfsports.com/
WIDTH
width
12
WORK_PLANE_BASED
work plane-based
0
NAME
name
4080-55 Indoor Multi-Sport Cage, 55'
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions