??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 16
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
PWKS - Indexing Plunger with Key Lock style
Bill of material
PWKS-12-15-AK-SC
CN
Catalog Number
B
Diameter B
mm
S
Height
mm
M
Thread
P
Pitch
1.5 mm
D
Diameter D
34 mm
D1
Diameter D1
23 mm
L
Height L
mm
L1
Height L1
mm
LB
Height
mm
SW
Width across flat SW
19 mm
SW1
Width across flat SW1
mm
Preview - Generation
Vorschau
Formate
Dateien
3D
Bemaßung
2D

Embedded user actions