??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 12
HELP_VARIABLE
公司
NBK (锅屋百迪株式会社)
描述
PNLV - Indexing Plunger with Flange - Lever style
明细表
PNLV-8-18-20-BK
CN
Catalog Number
B
Diameter B
mm
SS
Length s
mm
D
Length D
mm
D1
Diameter D1
mm
L
Height L
mm
L2
Height L2
mm
LC
Width Lc
4.5 mm
E
Length E
mm
F
Length F
mm
G
Width D
mm
ST
Height t
10 mm
LOAD
LOAD (N) min./max.
SL
Shear loag
N
MASS
Mass
g
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

Embedded user actions