??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Moflash Signalling
Description
Rotating Beacons
Bill of material
RA201 Industrial Rotating Beacon with Piezo Buzzer
ORDERNO
AC_VOLTAGE_FREQUENCY
ac voltage frequency
50 Hz
APPLICATION
application
Fire, Industrial
BEACON_OUTPUT
beacon output
Rotating
CURRENT_TYPE
current type
AC, DC
DB
db
IP_RATING
ip rating
IP 65
LENS_COLOUR
lens colour
Amber, Blue, Clear, Green, Red
LIGHT_SOURCE
light source
IncandescentTungsten Bulb
MATERIAL
material
ABS, UV Stable PC
MAXIMUM_TEMPERATURE
maximum temperature
+55 °C
MINIMUM_TEMPERATURE
minimum temperature
-10 °C
NOMINAL_SUPPLY_VOLTAGE
nominal supply voltage
12v, 24v, 48v, 115v, 230v
NUMBER_OF_TONES
number of tones
POWER_RATING
power rating
Medium Proximity Signalling
RPM
rpm
RPM 120 Ac, RPM 160 Dc
NAME
name
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions