??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Metlam Australia
Description
ML995_PH
Bill of material
ML995_PH
ORDERNO
ML995_PH
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Phenolic Compound Folding Shower Seat with Handle
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME_MATERIAL
frame_material
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Metlam
MANUFACTURER_HEIGHT_FROM_FFL
manufacturer_height from ffl
480.000
MANUFACTURER_OVERALL_DEPTH
manufacturer_overall depth
400
MANUFACTURER_OVERALL_HEIGHT
manufacturer_overall height
480.000
MANUFACTURER_OVERALL_WIDTH
manufacturer_overall width
960.000
MANUFACTURER_SPEC_CODE
manufacturer_spec code
ML995_PH
MANUFACTURER_URL__PRODUCT_SPECIFIC
manufacturer_url__product specific
https://www.metlam.com.au/product/content/shower-seats-shower-related/ML995_PH
MASSUNIT
massunit
1
MATERIAL_ANZRS
material_anzrs
MODEL
model
ML995_PH
OMNICLASS_NUMBER
omniclass number
23.45.05.14.11.17
OMNICLASS_TITLE
omniclass title
Shower/Bath Seats
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEAT_EDGE_MATERIAL
seat edge_material
SHARED
shared
0
TYPE_COMMENTS
type comments
Shower Seats
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.metlam.com.au/
VERSION
version
2016
WORK_PLANE_BASED
work plane-based
0
NAME
name
ML995_PH
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions