??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Lutron
Description
HomeWorks Panel
Bill of material
Control_Panels-Lutron-Panel-PNL-5
ORDERNO
VAR16
16
0
VAR36
36
VAR59
59
ASSEMBLY_CODE
assembly code
D5020
COPYRIGHT
copyright
© 2019 Lutron Electronics Co., Inc.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Control Panel
DESIGN_OPTION
design option
-1
ELECTRICAL_CONNECTOR_DISTANCE
electrical connector distance
ELECTRICAL_POTENTIAL
electrical potential
120.000
ENCLOSURE
enclosure
FEED
feed
120 V
FEED_THROUGH_CONTROL_CIRCUIT_LOAD
feed through control circuit load
0
FEED_THROUGH_CONTROL_CIRCUIT_VOLTAGE
feed through control circuit voltage
120.000
FEED_THROUGH_LUGS
feed through lugs
-1
FREQUENCY
frequency
60
GROUND_BUS
ground bus
1
HOST
host
5
INSTRUCTION_SHEET_LINK
instruction sheet link
http://www.lutron.com/TechnicalDocumentLibrary/032164a.pdf
MAINS
mains
1
MANUFACTURER
manufacturer
Lutron Electronics Co., Inc
MANUFACTURER_ADDRESS
manufacturer address
7200 Suter Rd, Coopersburg, PA 18036
MANUFACTURER_FAX_NUMBER
manufacturer fax number
610-282-1243
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
610-282-3800
MASSUNIT
massunit
1
MAX_NUMBER_OF_SINGLE_POLE_BREAKERS
max number of single pole breakers
MCB_RATING
mcb rating
1
MODEL
model
MOUNTING
mounting
Surface
NEUTRAL_BUS
neutral bus
1
NEUTRAL_RATING
neutral rating
0
NUMBER_OF_POLES
number of poles
1
OFFSET_C
offset c
4.280
OMNICLASS_NUMBER
omniclass number
23.80.30.11.17
OMNICLASS_TITLE
omniclass title
Distribution Boards and Control Panels
OVERALL_DEPTH
overall depth
4.125
OVERALL_HEIGHT
overall height
OVERALL_WIDTH
overall width
15.000
PANEL_CONFIGURATION
panel configuration
1
PANEL_NAME
panel name
DIN Rail Panel
PART_TYPE
part type
14
PERFORMANCE_URL
performance url
http://www.lutron.com/en-US/Service-Support/Pages/Technical/PerfomanceSpecs.aspx
PHASE
phase
1
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.lutron.com/TechnicalDocumentLibrary/369-600a_ENG.pdf
PRODUCT_NAME
product name
Control Panel
PRODUCT_PAGE_URL
product page url
http://www.lutron.com/en-US/Products/Pages/WholeHomeSystems/Homeworksqs/Overview.aspx
RECESSED
recessed
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIES
series
HomeWorks QS
SHARED
shared
0
SUBFEED_LUGS
subfeed lugs
0
SUPPORT_PHONE
support phone
(224) 699-9545
SURFACE
surface
1
UNIT_WEIGHT
unit weight
0
URL
url
http://www.lutron.com
VERSION
version
2017 - v1.0a
VIDEO_LINK
video link
https://www.youtube.com/user/LutronElectronicsInc
VOLTAGE
voltage
120.00 V
WARRANTY_URL
warranty url
http://www.lutron.com/en-US/Service-Support/Pages/Service/Warranty/Warranty.aspx
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions