??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Lutron
Description
Control Interfaces
Bill of material
Control_Unit-Lutron-Ethernet_Control_Interface
ORDERNO
ANNOTATION_SYMBOL_VISIBILITY
annotation symbol visibility
1
APPARENT_POWER
apparent power
ASSEMBLY_CODE
assembly code
D5020200
CHAMFER_EDGE
chamfer edge
0.005
COPYRIGHT
copyright
© 2019 Lutron Electronics Co., Inc.
COST
cost
0
CURRENT
current
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
DESIGN_OPTION
design option
-1
HOST
host
5
INSTRUCTION_SHEET_LINK
instruction sheet link
LABEL
label
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
1
MANUFACTURER
manufacturer
Lutron Electronics Co., Inc
MANUFACTURER_ADDRESS
manufacturer address
7200 Suter Rd, Coopersburg, PA 18036
MANUFACTURER_FAX_NUMBER
manufacturer fax number
610-282-1243
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
610-282-3800
MASSUNIT
massunit
1
MAXIMUM_OPERATING_TEMPERATURE
maximum operating temperature
104.000
MINIMUM_OPERATING_TEMPERATURE
minimum operating temperature
32
MODEL
model
MOUNT_CENTER_CURVE_DIAMETER
mount center curve diameter
0.042
MOUNT_CENTER_CURVE_RADIUS
mount center curve radius
0.021
MOUNT_CUTOUT_DEPTH
mount cutout depth
0.066
MOUNT_EDGE_CURVE_DIAMETER
mount edge curve diameter
0.021
MOUNT_EDGE_CURVE_RADIUS
mount edge curve radius
0.010
MOUNT_REVEAL_WIDTH_CENTER_OFFSET
mount reveal width center offset
0.271
MOUNTING_REVEAL_DEPTH
mounting reveal depth
0.023
MOUNTING_REVEAL_HEIGHT
mounting reveal height
0.062
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.85.80.11
OMNICLASS_TITLE
omniclass title
Building Controls
OPERATING_VOLTAGE
operating voltage
24 V - 36 V
OVERALL_DEPTH
overall depth
0.083
OVERALL_HEIGHT
overall height
0.354
OVERALL_WIDTH
overall width
0.438
PART_TYPE
part type
0
PERFORMANCE_URL
performance url
http://www.lutron.com/en-US/Service-Support/Pages/Technical/PerfomanceSpecs.aspx
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_NAME
product name
PRODUCT_PAGE_URL
product page url
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIES
series
QS
SHARED
shared
0
SUPPORT_PHONE
support phone
(224) 699-9545
URL
url
http://www.lutron.com
VERSION
version
2017 - v1.0b
VIDEO_LINK
video link
https://www.youtube.com/user/LutronElectronicsInc
VOLTAGE
voltage
36
WARRANTY_URL
warranty url
http://www.lutron.com/en-US/Service-Support/Pages/Service/Warranty/Warranty.aspx
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions