??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 6
HELP_VARIABLE
Company
Lutron
Description
Control Interfaces
Bill of material
Control_Unit-Lutron-QS_Contact_Closure_Control_Interface
ORDERNO
ALWAYS_VERTICAL
always vertical
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
COPYRIGHT
copyright
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
ENVIRONMENT
environment
FREQUENCY
frequency
HEIGHT
height
HOST
host
IMPUT_VOLTAGE
imput voltage
INSTRUCTION_SHEET_LINK
instruction sheet link
LENGTH
length
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
MANUFACTURER
manufacturer
Lutron Electronics Co., Inc
MANUFACTURER_ADDRESS
manufacturer address
7200 Suter Rd, Coopersburg, PA 18036
MANUFACTURER_FAX_NUMBER
manufacturer fax number
610-282-1243
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
610-282-3800
MASSUNIT
massunit
1
MAXIMUM_OPERATING_TEMPERATURE
maximum operating temperature
MINIMUM_OPERATING_TEMPERATURE
minimum operating temperature
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PERFORMANCE_URL
performance url
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_NAME
product name
PRODUCT_PAGE_URL
product page url
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
SERIES
series
SHARED
shared
0
SUPPORT_PHONE
support phone
(224) 699-9545
URL
url
VERSION
version
VIDEO_LINK
video link
https://www.youtube.com/user/LutronElectronicsInc
VOLTAGE
voltage
VOLTAGE_COMMENT
voltage comment
WARRANTY_URL
warranty url
http://www.lutron.com/en-US/Service-Support/Pages/Service/Warranty/Warranty.aspx
WIDTH
width
WORK_PLANE_BASED
work plane-based
ANNOTATION_SYMBOL_VISIBILITY
annotation symbol visibility
APPARENT_POWER
apparent power
CHAMFER_EDGE
chamfer edge
CURRENT
current
LABEL
label
MOUNT_CENTER_CURVE_DIAMETER
mount center curve diameter
MOUNT_CENTER_CURVE_RADIUS
mount center curve radius
MOUNT_CUTOUT_DEPTH
mount cutout depth
MOUNT_EDGE_CURVE_DIAMETER
mount edge curve diameter
MOUNT_EDGE_CURVE_RADIUS
mount edge curve radius
MOUNT_REVEAL_WIDTH_CENTER_OFFSET
mount reveal width center offset
MOUNTING_REVEAL_DEPTH
mounting reveal depth
MOUNTING_REVEAL_HEIGHT
mounting reveal height
NUMBER_OF_POLES
number of poles
OPERATING_VOLTAGE
operating voltage
OVERALL_DEPTH
overall depth
OVERALL_HEIGHT
overall height
OVERALL_WIDTH
overall width
COVER_HEIGHT
cover height
EDGE_SPACE
edge space
ENCLOSURE_DEPTH
enclosure depth
RAIL_MOUNT_OFFSET
rail mount offset
VOID_DIVIDER_DEPTH_OFFSET
void divider depth offset
VOID_DIVIDER_WIDTH
void divider width
GAP_BETWEEN_TERMINALS
gap between terminals
MOUNTING_BOARD_DEPTH
mounting board depth
MOUNTING_BOARD_HEIGHT
mounting board height
MOUNTING_BOARD_WIDTH
mounting board width
NOT_VISIBLE
not visible
TERMINAL_BLOCK_ARRAY
terminal block array
TERMINAL_BLOCK_ARRAY_ORIGIN_OFFSET
terminal block array origin offset
TERMINAL_BLOCK_LENGTH
terminal block length
TERMINAL_BLOCK_SPACING
terminal block spacing
TERMINAL_BLOCK_WIDTH
terminal block width
VISIBLE
visible
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions