??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Ledge Lounger
Description
Autograph Chair
Bill of material
BNVIK0G8E
ORDERNO
BNVIK0G8E
FOOTPRINT_LENGTH
footprint length
24 in | 61 cm
KNEE_HEIGHT
knee height
15 in | 38 cm
OVERALL_HEIGHT
overall height
30 in | 76 cm
OVERALL_LENGTH
overall length
31 in | 79 cm
OVERALL_WIDTH
overall width
25 in | 64 cm
SEAT_HEIGHT
seat height
11.5in | 29 cm
NAME
name
BNVIK0G8E
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions