??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
LAPP
Description
Threaded temperature sensor without neck pipe - EPIC® SENSORS
Bill of material
W-B-4K-D/H-35-G1/2-4-A-TR
ATN
article no.
W-B-4K-D/H-35-G1/2-4-A-TR
TR
Thermometer type
ST
Sensor type
Threaded sensor type
OD
Sensor element outer diameter ØOD
mm
CN
Cooling neck
No cooling neck mm
CH
Connection head
L
Length
mm
输入参数值: L
Length
mm
cm
inch
ft
TH
Thread size
G1/2" thread size (all available , also NPT)
TS
Thermometer specification
AC
Accuracy class
CON
Connection
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

Embedded user actions