??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-10-4590 - Aluminium Profile 45 Series
Bill of material
LE-10-4590-S-OO-50
ORDERNUMBER
Order Number
LE-10-4590-S-OO-50
CODE
Code
LE-10-4590
MATERIAL
Material
Aluminium 6063-T5
COLOUR
Colour
SURFACE
Surface
JMGXJIX
Section moment of inertia Ix
23.86 cm^4
JMGXJIY
Section moment of inertia Iy
104.12 cm^4
WEIGHT
Weight
3.645 kg/m
LENGTH
Length
mm
Wert eingeben für LENGTH
Length
mm
cm
inch
ft
Preview - Generation
Vorschau
Formate
Dateien
3D
Bemaßung
2D

Embedded user actions